IESNA:LM-63-2002
[TEST]P1055997
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3328
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1671 1658.7 1651.3 1639.1 1623.1 1600.9 1575.1 1545.6 1512.4 1475.5
1434.9 1390.7 1343.9 1296 1244.4 1191.5 1137.4 1082 1024.3 965.2
902.5 842.3 780.8 719.3 656.6 593.9 530 462.3 398.4 338.1
273 215.2 159.8 108.2 61.5 22.1 0
1671 1678.4 1669.8 1651.3 1625.5 1594.8 1557.9 1517.3 1474.3 1426.3
1375.9 1321.8 1265.3 1207.5 1147.2 1084.5 1021.8 957.9 893.9 828.7
763.6 697.2 632 566.8 502.9 440.2 378.7 319.7 260.7 206.6
166 130.3 97.1 67.6 41.8 19.7 0
1671 1663.6 1647.7 1616.9 1580 1539.5 1491.5 1438.6 1382.1 1320.6
1256.6 1187.8 1117.7 1046.4 975.1 902.5 832.4 763.6 697.2 629.6
565.6 504.1 443.9 388.6 332 290.2 254.5 222.6 190.6 161.1
132.8 107 82.4 59 38.1 18.4 0
1671 1666.1 1639.1 1600.9 1556.7 1506.3 1450.9 1387 1315.7 1241.9
1165.7 1088.2 1010.7 933.3 857 783.3 709.5 640.6 576.7 516.4
457.4 399.6 357.8 324.6 290.2 257 226.2 199.2 172.1 146.3
121.7 99.6 76.2 55.3 35.7 16 0
1671 1668.6 1646.4 1608.3 1560.4 1508.7 1446 1377.1 1304.6 1225.9
1143.5 1059.9 981.2 902.5 826.3 751.3 683.7 617.3 554.5 495.5
435.3 388.6 352.9 319.7 285.3 254.5 225 198 172.1 146.3
123 99.6 77.5 55.3 35.7 17.2 0
